9120-S26-M | M | 26-pin, 3 Amp/250VAC electrical module with MS miniature MS quick-disconnect connector - Master side |
9120-S26W-M | M | 26-pin, 3 Amp/250VAC electrical module with MS miniature MS quick-disconnect connector with lock/unlock cables attached - Master side |
9120-S17-T | T | Axial Module with 26-Pin Female PT Bayonet Connector, 2X 0-9 Rotary Tool-ID Switches (0-99 total Tool-ID) - Tool side |
9120-S21-T | T | 26-pin (21 available for customer use - See pinout drawing), 3 Amp/250VAC (S26) electrical module with (0-9) Tool ID - Tool side |
9120-S26-T | T | 26-pin, 3 Amp/250VAC electrical module with MS miniature MS quick-disconnect connector - Tool side |
Description: |
26-pin, 3 Amp/250VAC inline electrical module with miniature MS quick-disconnect connector |
Weight: |
9120-S26-M 0.50 lbs (0.22 kg) 9120-S26-T 0.13 lbs (0.05 kg) S26W Master - x lbs (x kg) S17 Tool - 0.5 lbs (0.23 kg) S21 Tool - x lbs (x kg)
|
Materials: |
- Precious-metal-plated spring housing
- Aluminum housing
- Rhodium-plated heads on spring pins
- Rhodium-plated contact pins
- Nitrile seal.
|
Elec. Rating: |
3 Amp/250VAC |
Operational Temperature Range: |
-20 °F - 150 °F (-28.9 °C - 65.6 °C) |
|
Custom Application QC Models |
|
*May be compatible with other QC models. Please consult an ATI Account Manager for more information.
|
|
|
Master
Side Cable Mount Connector Mates |
|
|
|
|
|
|
Tool
Side Cable Mount Connector Mates |
|
|
|
Cables
|
9630-20-S26.pdf |
S26 Module Drawing
|
9630-20-S26M S21T (sheet 1 of 2).pdf |
S26-M, S21-T Module Drawing
|
9630-20-S26M S21T (sheet 2 of 2).pdf |
S26-M, S21-T Module Pinout Drawing
|
9630-20-S26W-M, S26-T.pdf |
S26W-M, S26-T Module Dimensional and Pinout Drawing
|
|
None currently available. See your Account Representative for more information.
|
9120-S21-T |
26-pin (21 available for customer use - See pinout drawing), 3 Amp/250VAC (S26) electrical module with (0-9) Tool-ID (Tool side only)
|
9120-S17-T |
S17 Axial Module with 26-Pin Female PT Bayonet Connector, 2X 0-9 Rotary Tool ID Switches (0-99 total Tool ID) - Tool side
|
9120-S26W-M |
S26W-M Master Module Assembly
|
9120-S26-M |
26-pin, 3 Amp/250VAC inline electrical module with miniature MS quick-disconnect connector - Master side
|
9120-S26-T |
26-pin, 3 Amp/250VAC inline electrical module with miniature MS quick-disconnect connector - Tool side
|
|
R | Adds right-angled connector for lock/unlock sensor cables to Master electrical modules. (Add R at the end of the module number, before -M for Master. No dashes between R and module number.) |
W | Adds straight lock/unlock sensor cables to Master electrical modules. This takes away the use of four pins from the customer. |
|
|